Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
D - Wheel
Bill of material
180 D-20
ORDERNO
Article-number
180 D-20
WDAB
Wheel-Ø A x width B
180x45 mm
LC
Load capacity
170 kg
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices